IESNA:LM-63-2002
[TEST]P1390374
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-750-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30339.9
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
112.0 149.3 158.7 168.0 177.3 196.0 214.6 233.3 252.0 280.0 317.3 373.3 476.0 587.9 597.3 587.9 597.3 662.6 914.6 1502.5 2043.8 2370.5 2407.8 2295.8 
2249.1 1633.2 1325.2 1138.6 1035.9 933.2 830.6 699.9 448.0 205.3 84.0 9.3 0.0 0.0 
112.0 149.3 158.7 177.3 186.6 214.6 233.3 270.6 298.6 354.6 485.3 737.3 1110.6 1325.2 1483.9 1698.5 2043.8 2790.4 4572.9 7568.7 11040.3 11833.6 
10629.7 8921.9 8445.9 6784.7 4946.2 3509.0 2417.1 1717.2 1222.6 923.9 438.6 233.3 84.0 9.3 0.0 0.0 
112.0 149.3 158.7 177.3 205.3 233.3 270.6 354.6 541.3 1185.2 2249.1 3574.3 4768.9 6094.1 7400.7 8809.9 10508.4 13961.4 21931.4 31487.8 
36798.0 37582.0 36144.8 34698.2 34222.3 33102.4 31002.5 26532.3 18637.0 10555.1 5086.2 1950.5 606.6 308.0 102.7 9.3 0.0 0.0 
112.0 140.0 149.3 177.3 214.6 252.0 326.6 494.6 1213.2 3369.0 5926.1 8408.6 11040.3 12934.8 15025.3 17031.8 20811.5 29360.0 40363.0 
50470.1 53764.5 54725.7 54959.1 56153.6 56536.3 56900.2 52364.6 41352.3 31245.2 21716.7 14801.3 4302.3 1203.9 345.3 74.7 9.3 0.0 
0.0 
112.0 130.7 149.3 177.3 214.6 261.3 354.6 690.6 2099.8 5459.5 9481.8 12682.9 15221.3 17703.7 20736.8 24096.5 30181.3 42602.8 59961.3 
68761.8 71701.6 72280.2 74622.6 77133.1 77291.7 74548.0 64898.2 52206.0 40400.4 32887.7 21567.4 6682.1 2202.5 466.6 93.3 9.3 0.0 
0.0 
112.0 121.3 140.0 168.0 214.6 261.3 382.6 746.6 2734.4 6915.4 11357.6 14269.4 16789.2 19868.9 23284.6 27493.5 35202.2 49770.2 67856.6 
76517.1 80259.5 82349.9 86213.6 88108.1 87884.1 83376.5 71720.2 57114.9 47997.0 39159.1 23816.5 9341.8 2977.1 457.3 93.3 0.0 
0.0 0.0 
112.0 112.0 130.7 158.7 205.3 252.0 345.3 690.6 2361.1 5898.1 9631.1 12748.2 15053.3 17293.1 20204.9 23685.9 29472.0 41426.9 58440.1 
67669.9 70124.4 70656.3 72569.5 74510.6 74716.0 71477.6 61939.8 50311.5 39737.8 31982.5 21212.8 6952.7 3005.1 625.3 84.0 0.0 0.0 
0.0 
112.0 112.0 130.7 158.7 196.0 242.6 308.0 504.0 1399.9 3443.7 6187.4 8753.9 11105.7 12776.2 14474.7 16406.5 19476.9 27614.9 39887.1 
49564.9 52737.9 53400.5 53643.2 54539.1 54959.1 55005.7 49975.5 40251.0 30106.6 21903.4 14829.3 4768.9 1829.2 457.3 65.3 0.0 0.0 
0.0 
112.0 112.0 130.7 149.3 177.3 214.6 252.0 326.6 532.0 1315.9 2463.8 3817.0 5039.5 6140.8 7391.3 8725.9 10237.7 13784.1 21371.4 31842.5 
36919.3 37544.6 35827.4 34250.3 33755.6 32141.1 29705.3 24189.8 17451.8 10517.7 5384.8 2183.8 727.9 345.3 102.7 0.0 0.0 0.0 
112.0 102.7 121.3 140.0 158.7 177.3 214.6 233.3 270.6 345.3 504.0 811.9 1147.9 1334.5 1511.9 1791.8 2202.5 2855.7 4376.9 7942.0 11656.3 12374.9 
10704.4 8772.5 8408.6 6364.8 4619.6 3070.4 2062.5 1567.9 1269.2 1007.9 541.3 252.0 74.7 0.0 0.0 0.0 
112.0 102.7 112.0 130.7 149.3 168.0 186.6 205.3 224.0 252.0 289.3 354.6 476.0 587.9 587.9 578.6 606.6 662.6 830.6 1502.5 2351.8 2557.1 2305.1 2015.8 
1950.5 1465.2 1194.6 1054.6 979.9 942.6 877.3 783.9 569.3 224.0 65.3 0.0 0.0 0.0 
112.0 102.7 112.0 121.3 140.0 158.7 168.0 186.6 186.6 205.3 224.0 252.0 270.6 326.6 345.3 336.0 298.6 289.3 298.6 308.0 317.3 354.6 410.6 457.3 457.3 532.0 
587.9 625.3 653.3 643.9 634.6 559.9 476.0 270.6 65.3 0.0 0.0 0.0 
112.0 93.3 102.7 112.0 121.3 130.7 140.0 140.0 140.0 149.3 149.3 158.7 168.0 168.0 168.0 177.3 177.3 186.6 177.3 168.0 168.0 168.0 168.0 168.0 177.3 205.3 
233.3 242.6 252.0 270.6 317.3 364.0 354.6 280.0 102.7 0.0 0.0 0.0 
112.0 93.3 93.3 102.7 102.7 102.7 112.0 112.0 112.0 112.0 112.0 121.3 112.0 112.0 112.0 112.0 112.0 112.0 121.3 121.3 130.7 130.7 130.7 140.0 140.0 158.7 
186.6 205.3 214.6 214.6 196.0 168.0 158.7 130.7 74.7 0.0 0.0 0.0 
112.0 84.0 84.0 84.0 84.0 93.3 84.0 84.0 84.0 84.0 84.0 84.0 84.0 84.0 74.7 74.7 74.7 74.7 74.7 65.3 74.7 84.0 102.7 112.0 112.0 121.3 112.0 93.3 84.0 65.3 56.0 46.7 28.0 9.3 0.0 
0.0 0.0 0.0 
112.0 84.0 74.7 74.7 74.7 74.7 74.7 65.3 65.3 65.3 56.0 56.0 46.7 46.7 37.3 37.3 28.0 37.3 46.7 56.0 46.7 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 84.0 74.7 74.7 65.3 65.3 65.3 56.0 56.0 46.7 37.3 28.0 18.7 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 74.7 65.3 65.3 56.0 56.0 56.0 46.7 46.7 28.0 18.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 74.7 65.3 56.0 46.7 46.7 37.3 37.3 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 74.7 56.0 46.7 37.3 37.3 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 56.0 46.7 37.3 37.3 28.0 18.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 56.0 46.7 37.3 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 56.0 37.3 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 46.7 37.3 28.0 18.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 46.7 37.3 28.0 18.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 65.3 46.7 37.3 28.0 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 74.7 56.0 46.7 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 84.0 65.3 56.0 46.7 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 102.7 84.0 74.7 65.3 56.0 46.7 28.0 18.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
112.0 121.3 112.0 102.7 93.3 84.0 74.7 65.3 56.0 37.3 28.0 18.7 18.7 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
112.0 130.7 121.3 112.0 102.7 93.3 93.3 84.0 65.3 56.0 37.3 37.3 28.0 28.0 18.7 18.7 18.7 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 0.0 
0.0 0.0 
112.0 140.0 130.7 121.3 112.0 112.0 102.7 93.3 84.0 65.3 56.0 46.7 37.3 37.3 28.0 28.0 28.0 18.7 18.7 18.7 18.7 18.7 18.7 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 18.7 18.7 
9.3 9.3 0.0 
112.0 149.3 140.0 130.7 130.7 121.3 121.3 121.3 102.7 93.3 74.7 65.3 65.3 56.0 46.7 46.7 37.3 37.3 37.3 37.3 37.3 28.0 28.0 28.0 18.7 18.7 18.7 18.7 18.7 18.7 18.7 28.0 28.0 28.0 
28.0 28.0 28.0 0.0 
112.0 149.3 140.0 140.0 140.0 130.7 130.7 130.7 121.3 112.0 102.7 84.0 74.7 74.7 65.3 65.3 56.0 56.0 56.0 56.0 46.7 37.3 37.3 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 
28.0 28.0 28.0 0.0 
112.0 140.0 130.7 130.7 130.7 130.7 130.7 130.7 130.7 112.0 102.7 93.3 93.3 84.0 84.0 74.7 74.7 74.7 74.7 65.3 65.3 56.0 46.7 37.3 37.3 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 
28.0 28.0 28.0 28.0 0.0 
112.0 140.0 130.7 130.7 121.3 121.3 121.3 112.0 112.0 112.0 102.7 102.7 102.7 93.3 93.3 93.3 93.3 93.3 102.7 112.0 102.7 84.0 74.7 65.3 65.3 56.0 56.0 46.7 46.7 
56.0 46.7 37.3 28.0 28.0 18.7 18.7 18.7 0.0 
112.0 130.7 130.7 121.3 121.3 121.3 121.3 121.3 112.0 112.0 112.0 112.0 112.0 112.0 112.0 121.3 121.3 121.3 121.3 121.3 121.3 130.7 149.3 168.0 177.3 177.3 
158.7 140.0 130.7 112.0 102.7 93.3 84.0 56.0 37.3 18.7 9.3 0.0 
112.0 140.0 130.7 130.7 130.7 130.7 140.0 130.7 130.7 130.7 140.0 140.0 140.0 140.0 140.0 149.3 149.3 158.7 158.7 168.0 168.0 177.3 177.3 186.6 186.6 205.3 
233.3 252.0 252.0 242.6 233.3 214.6 205.3 177.3 112.0 18.7 9.3 0.0 
112.0 140.0 149.3 149.3 149.3 158.7 158.7 168.0 168.0 168.0 177.3 186.6 186.6 186.6 196.0 205.3 214.6 224.0 214.6 205.3 196.0 205.3 205.3 214.6 224.0 261.3 
289.3 298.6 317.3 336.0 382.6 429.3 410.6 336.0 121.3 18.7 0.0 0.0 
112.0 149.3 158.7 158.7 168.0 186.6 196.0 205.3 214.6 233.3 252.0 270.6 298.6 345.3 373.3 354.6 336.0 326.6 326.6 345.3 354.6 392.0 494.6 522.6 532.0 587.9 
625.3 643.9 653.3 625.3 597.3 541.3 448.0 242.6 93.3 9.3 0.0 0.0 
112.0 149.3 158.7 168.0 177.3 196.0 214.6 233.3 252.0 280.0 317.3 373.3 476.0 587.9 597.3 587.9 597.3 662.6 914.6 1502.5 2043.8 2370.5 2407.8 2295.8 
2249.1 1633.2 1325.2 1138.6 1035.9 933.2 830.6 699.9 448.0 205.3 84.0 9.3 0.0 0.0 
